IB_GetBatVoltage2v2Sar Function

C

bool IB_GetBatVoltage2v2Sar(int16_t * p_batVoltageSar);

Description

This routine will get Battery voltage 2.2 V ADC value from IB. The value can be used for Battery voltage slope and detect battery voltage

Parameters

IB_BatteryCalSar_T p_batVoltageSar - the pointer to the memory stores Battery voltage ADC value

Returns

A boolean value, True means valid Battery voltage ADC IB