1 PIC32CX-BZ Family System Services
The PIC32CX-BZ System services provides several services to protocol developers and
application users who use PIC32CX-BZ products. All PIC32CX-BZ family of devices
support BLE and IEEE 802.15.4 radio functionality. PIC32CX-BW is a combo solution
pairing a PIC32CX-BZ device with WiFi radio. *Note: For PIC32CX-BW1 refer to PIC32CX-BZ2 section
The following common system and software services between BLE and IEEE 802.15.4 are supported by wireless_pic32cxbz_wbz. These services are available as components in Harmony 3.
Secure Boot ROM: The Boot ROM allows to ensure the integrity of the device at boot. *Note: Not supported on all devices.
Device Support Library: This service provides help on the Device Support library that can be used as interface with RF System, PMU System, Info Block and Sleep System
Persistent Data Server Library: This service provides help on the PDS library that can be used for storing and restoring of important data in non-volatile memory using wear leveling mechanism.
Standalone Bootloader: This service provides help on the Standalone Bootloader component that can be used to upgrade firmware on a target device without the need for an external programmer or debugger.
Bootloader Services: This service provides help on the OTA Services that can be used to create signed firmware image for OTA with the provided header and OTA header information.