Up to Three 8-Bit Timers
(TMR2/4/6) with Hardware Limit Timer (HLT)
One Numerically Controlled
Oscillator (NCO):
Generates true linear
frequency control and increased frequency resolution
Input clock up to 64
MHz
Programmable CRC with Memory Scan:
Reliable data/program memory monitoring for Fail-Safe operation (e.g.,
Class B)
Calculate 32-bit CRC over any portion of Program Flash Memory
Two Enhanced Universal
Synchronous Asynchronous Receiver Transmitters (EUSART):
RS-232, RS-485, LIN
compatible
Auto-wake-up on
Start
Two Host Synchronous Serial Ports
(MSSP):
Serial Peripheral
Interface (SPI) mode
Chip Select
Synchronization
Inter-Integrated Circuit
(I2C) mode
7/10-bit
Addressing modes
Peripheral Pin Select (PPS):
Enables pin mapping of
digital I/O
Device I/O Port Features:
Up to 35 I/O pins
One input-only pin
Individual I/O direction,
open-drain, input threshold, slew rate, and weak pull-up control
Interrupt-on-Change (IOC)
on up to 25 pins
One external interrupt
pin
DS40002403D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.