111111 | Fixed Voltage
Reference (FVR) Buffer
2(1) |
111110 | Fixed Voltage
Reference (FVR) Buffer
1(1) |
111101 | DAC2_OUT(2) |
111100 |
DAC1_OUT(2) |
111011 | Temperature
Indicator(3) |
111010 | VSS
(Analog Ground) |
111001 | OPA1_OUT |
111000-011000 | Reserved. No
channel connected. |
010111 | RC7(4) |
010110 | RC6(4) |
010101 | RC5(5) |
010100 | RC4(5) |
010011 | RC3(5) |
010010 | RC2(5) |
010001 | RC1(5) |
010000 | RC0(5) |
001111 | RB7(4) |
001110 | RB6(4) |
001101 | RB5(4) |
001100 | RB4(4) |
001011-000110 | Reserved. No
channel connected. |
000101 | RA5 |
000100 | RA4 |
000011 | Reserved. No
channel connected. |
000010 | RA2 |
000001 | RA1 |
000000 | RA0 |
Note:
- Refer to the “FVR - Fixed Voltage
Reference” chapter for more details.
- Refer to the “DAC - Digital-to-Analog
Converter Module” chapter for more
details.
- Refer to the “Temperature Indicator
Module” chapter for more details.
- 20-pin devices only.
- 14/20-pin devices only.
|