41 Instruction Set Summary
The PIC16F171 devices
         incorporate the standard set of 50 PIC16 core instructions.
         Each instruction is a 14-bit word containing the operation code (opcode) and all required
         operands. The opcodes are broken into three broad categories:
      - Byte-Oriented
- Bit-Oriented
- Literal and Control
The literal and control category contains the most varied instruction word format.
Table 41-3 lists the instructions recognized by the XC8 assembler.
All instructions are executed within a single instruction cycle, with the following
         exceptions, which may take two or three cycles:
      - Subroutine entry takes two cycles (CALL,CALLW)
- Returns from interrupts or subroutines take two cycles (RETURN,RETLW,RETFIE)
- Program branching takes two cycles (GOTO,BRA,BRW,BTFSS,BTFSC,DECFSZ,INCSFZ)
- One additional instruction cycle will be used when any instruction references an indirect file register and when the file select register is pointing to program memory
One instruction cycle consists of four oscillator cycles; for an oscillator frequency of 4 MHz, this gives a nominal instruction execution rate of 1 MHz.
All instruction examples use the format ‘0xhh’ to represent a hexadecimal
         number, where ‘h’ signifies a hexadecimal digit.