26 CWG - Complementary Waveform Generator Module
The Complementary Waveform Generator (CWG) produces half-bridge, full-bridge, and steering of PWM waveforms. It is backward compatible with previous CCP functions.
The CWG has the following features:
- Six Operating modes:- Synchronous Steering mode
- Asynchronous Steering mode
- Full Bridge mode, Forward
- Full Bridge mode, Reverse
- Half Bridge mode
- Push-Pull mode
 
- Output Polarity Control
- Output Steering
- Independent 6-bit Rising and Falling Event Dead-Band
                    Timers:- Clocked dead band
- Independent rising and falling dead-band enables
 
- Auto-Shutdown Control with:- Selectable shutdown sources
- Auto-restart option
- Auto-shutdown pin override control