7.7.2 MAINPR

Main Routine Priority Register
Name: MAINPR
Address: 0x039

Bit 76543210 
      PR[2:0] 
Access R/WR/WR/W 
Reset 111 

Bits 2:0 – PR[2:0] Main Routine Priority Selection

ValueDescription
111System Arbiter Priority Level: 7 (Lowest Priority)
110System Arbiter Priority Level: 6
101System Arbiter Priority Level: 5
100System Arbiter Priority Level: 4
011System Arbiter Priority Level: 3
010System Arbiter Priority Level: 2
001System Arbiter Priority Level: 1
000System Arbiter Priority Level: 0 (Highest Priority)