22.8.1 xxxPPS

Peripheral Input Selection Register
Note:
  1. The Reset value ‘m’ is determined by device default locations for that input.
  2. Refer to the “Pin Allocation Table” for details about available pins per port.
Name: xxxPPS

Bit 76543210 
    PORT[1:0]PIN[2:0] 
Access R/WR/WR/WR/WR/W 
Reset mmmmm 

Bits 4:3 – PORT[1:0]  Peripheral Input PORT Selection(1)

See the PPS Input Selection Table for the list of available Ports and default pin locations.
PORTSelection
11PORTW
10PORTC
01PORTB
00PORTA
Reset States: 
POR = mmm
All other Resets = uuu

Bits 2:0 – PIN[2:0]  Peripheral Input PORT Pin Selection(2)

Reset States: 
POR = mmm
All other Resets = uuu
ValueDescription
111Peripheral input is from PORTx Pin 7 (Rx7)
110Peripheral input is from PORTx Pin 6 (Rx6)
101Peripheral input is from PORTx Pin 5 (Rx5)
100Peripheral input is from PORTx Pin 4 (Rx4)
011Peripheral input is from PORTx Pin 3 (Rx3)
010Peripheral input is from PORTx Pin 2 (Rx2)
001Peripheral input is from PORTx Pin 1 (Rx1)
000Peripheral input is from PORTx Pin 0 (Rx0)
The Reset value ‘m’ is determined by device default locations for that input.Refer to the “Pin Allocation Table” for details about available pins per port.