45.4.18 Temperature Indicator Requirements

Standard Operating Conditions (unless otherwise stated)

Param No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
TS01*TACQMINMinimum ADC Acquisition Time Delay25µs
TS02*MVVoltage SensitivityHigh Range-3.75mV/°CTSRNG = 1
Low Range-2.75mV/°CTSRNG = 0

* These parameters are characterized but not tested.

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.