Jump to main content
Analog Peripherals
- 10-Bit Analog-to-Digital Converter with
Computation (ADCC):
- Up to 11 external channels
and five internal channels
- Supports grouping of external channels
- Up to 300 ksps
- Automated math functions on input signals:
- Averaging, filter calculations, oversampling
and threshold comparison
- Operates in Sleep
- Five internal analog channels
- Hardware Capacitive Voltage Divider (CVD) Support:
- Adjustable Sample-and-Hold capacitor
array
- Guard ring digital output drive
- Automates touch
sampling and reduces software size and CPU usage when touch or
proximity sensing is required
- Voltage Reference:
- Fixed Voltage Reference with 1.024V, 2.048V and 4.096V output levels
- Internal connections to ADC