45.4.9 Fixed Voltage Reference (FVR) Specifications

Table 45-14. 
Standard Operating Conditions (unless otherwise stated)
Param No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
FVR01VFVR11x Gain (1.024V)-4-4%VDD ≥ 2.5V, -40°C to 85°C
FVR02VFVR22x Gain (2.048V)-4+4%VDD ≥ 2.5V, -40°C to 85°C
FVR03VFVR44x Gain (4.096V)-5+5%VDD ≥ 4.75V, -40°C to 85°C
FVR04TFVRSTFVR Start-up Time25μs