45.4.13 I2C Bus Start/Stop Bits Requirements
Standard Operating Conditions (unless otherwise stated) | ||||||||
---|---|---|---|---|---|---|---|---|
Param. No. | Sym. | Characteristic | Min. | Typ. † | Max. | Units | Conditions | |
SP90* | TSU:STA |
Start condition Setup time | 100 kHz mode | 4700 | — | — | ns | Only relevant for Repeated Start condition |
400 kHz mode | 600 | — | — | |||||
1 MHz mode | 260 | — | — | |||||
SP91* | THD:STA |
Start condition Hold time | 100 kHz mode | 4000 | — | — | ns | After this period, the first clock pulse is generated |
400 kHz mode | 600 | — | — | |||||
1 MHz mode | 260 | — | — | |||||
SP92* | TSU:STO |
Stop condition Setup time | 100 kHz mode | 4000 | — | — | ns | |
400 kHz mode | 600 | — | — | |||||
1 MHz mode | 260 | — | — | |||||
SP93* | THD:STO |
Stop condition Hold time | 100 kHz mode | 4700 | — | — | ns | |
400 kHz mode | 1300 | — | — | |||||
1 MHz mode | 500 | — | — | |||||
* These parameters are characterized but not tested. |
Note: Refer to the Load Conditions figure
for more details.