[0] 0000 0000 | CLCIN0PPS | [16] 0001 0000 | TMR0 | [32] 0010 0000 | CLC3 |
[1] 0000 0001 | CLCIN1PPS | [17] 0001 0001 | TMR1 | [33] 0010 0001 | CLC4 |
[2] 0000 0010 | CLCIN2PPS | [18] 0001 0010 | TMR2 | [34] 0010 0010 | U1TX |
[3] 0000 0011 | CLCIN3PPS | [19] 0001 0011 | TMR4 | [35] 0010 0011 | U2TX |
[4] 0000 0100 | FOSC | [20] 0001 0100 | TU16A | [36] 0010 0100 | SPI1_SDO |
[5] 0000 0101 | HFINTOSC(1) | [21] 0001 0101 | TU16B | [37] 0010 0101 | SPI1_SCK |
[6] 0000 0110 | LFINTOSC(1) | [22] 0001 0110 | CCP1 | [38] 0010 0110 | SPI1_SS |
[7] 0000 0111 | MFINTOSC(1) | [23] 0001 0111 | CCP2 | [39] 0010 0111 | I2C1_SCL |
[8] 0000 1000 | MFINTOSC (31.25 kHz)(1) | [24] 0001 1000 | PWM1S1P1_OUT | [40] 0010 1000 | I2C1_SDA |
[9] 0000 1001 | SFINTOSC (1 MHz)(1) | [25] 0001 1001 | PWM1S1P2_OUT | [41] 0010 1001 | I3C1_SCL |
[10] 0000 1010 | SOSC(1) | [26] 0001 1010 | PWM2S1P1_OUT | [42] 0010 1010 | I3C1_SDA |
[11] 0000 1011 | EXTOSC(1) | [27] 0001 1011 | PWM2S1P2_OUT | [43] 0010 1011 | I3C2_SCL |
[12] 0000 1100 | ADCRC(1) | [28] 0001 1100 | CWG1A | [44] 0010 1100 | I3C2_SDA |
[13] 0000 1101 | IOC | [29] 0001 1101 | CWG1B | [45] 0010 1101 | HLVD_OUT |
[14] 0000 1110 | IOCSR (Signal Routing Ports) | [30] 0001 1110 | CLC1 | [46] 0010 1110 | - |
[15] 0000 1111 | CLKR | [31] 0001 1111 | CLC2 | [47] 0010 1111 | - |
|