32.9.1 PWMxERS
Name: | PWMxERS |
Address: | 0x153,0x162 |
PWMx External Reset Source
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ERS[3:0] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 3:0 – ERS[3:0] External Reset Source Select
ERS | Reset Source | |
---|---|---|
PWM1 | PWM2 | |
1111 - 1010 | Reserved | |
1001 | CLC4_OUT | |
1000 | CLC3_OUT | |
0111 | CLC2_OUT | |
0110 | CLC1_OUT | |
0101 | PWM2S1P2_OUT | Reserved |
0100 | PWM2S1P1_OUT | Reserved |
0011 | Reserved | PWM1S1P2_OUT |
0010 | Reserved | PWM1S1P1_OUT |
0001 | PWM1ERSPPS | PWM2ERSPPS |
0000 | ERS Disabled |