29.9.7 TUxyPR (16-bit)
Note:
- This register is double-buffered; effective PR value is loaded as defined by Timer Period Register.
- Data written to higher bytes is buffered; data written to LSB is also buffered and arms the effective PR value to be loaded at the next Reset or CLR event.
- Reading this register returns the data most-recently written, not necessarily the current PR setting.
- The individual bytes in this
multibyte register can be accessed with the following register names:
- TUxyPRH: Accesses the high byte TUxyPR[15:8]
- TUxyPRL: Accesses the low byte TUxyPR[7:0]
Name: | TU16yPR |
Address: | 0x134,0x142 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
PR[15:8] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PR[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bits 15:0 – PR[15:0] Period value
Reset States: |
|