45.4.15 I3C Open-Drain Timing Specifications

Table 45-21. 

Standard Operating Conditions (unless otherwise stated)

Operating Temperature: -40°C≤TA≤+125°C

Param No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
I3C01TLOW_ODSCL Clock Low Period200ns
I3C02TDIG_OD_LTLOW_OD:min + TFDA_OD:minns
I3C03THIGH_INITSCL Clock High Period (First Broadcast Address)200ns
I3C04THIGHSCL Clock High Period (Mixed Bus)41ns
I3C05TDIG_HTHIGH + TCFns
I3C06THIGHSCL Clock High Period (Pure Bus)24ns
I3C07TDIG_H32ns
I3C08TRDA_ODSDA Signal Rise Time300nsMixed Bus 400 kHz mode compatible
I3C09TFDA_ODSDA Signal Fall Time12ns
I3C10TSU_ODSDA Signal Data Setup Time3ns
I3C11TCASClock After Start Condition38.4 ns50 ms
I3C12TCBPClock Before Stop ConditionTCAS:min / 2ns
I3C13TBUFBus Free ConditionTCAS:minnsPure Bus
1300nsMixed Bus 400 kHz mode
500nsMixed Bus 1 MHz mode
I3C14TAVALBus Available Condition1µs
I3C15TIDLEBus Idle Condition200µs
I3C16TLVBUFI3C Low-Voltage Buffer Startup Time0.4630µs
Figure 45-19. I3C Start/Restart/Stop Bit Timing