32.9.14 PWMEN
Name: | PWMEN |
Address: | 0x152 |
Mirror copies of all PWMxEN bits
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
MPWM2EN | MPWM1EN | ||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bits 0, 1 – MPWMxEN Mirror copy of PWMxEN bit
Value | Description |
---|---|
1 |
PWMx is enabled |
0 |
PWMx is not enabled |