37.2.7.2.6 Get Device Characteristics Register (GETDCR)

The Controller uses the Direct GETDCR CCC to get the Device Characteristics Register from the Target. This CCC reads the I3CxDCR register from the Target with the Most Significant bit first. The frame format for Direct Read GETDCR CCC is shown in Figure 37-29. Refer to I3C Characteristics Registers for more details.

Figure 37-29. Direct Read GETDCR Frame Format