45.4.16 I3C Push-Pull SDR Timing Specifications

Table 45-22. 

Standard Operating Conditions (unless otherwise stated)

Operating Temperature: -40°C≤TA≤+125°C

Param No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
I3C20FSCLSCL Clock Frequency0.0112.512.9MHz
I3C21TLOWSCL Clock Low Period24ns
I3C22TDIG_L32ns
I3C23THIGH_MIXEDSCL Clock High Period (Mixed Bus)24ns
I3C24TDIG_H_MIXED3245ns
I3C25THIGHSCL Clock High Period (Pure Bus)24ns
I3C26TDIG_H32ns
I3C27TSCOClock in to Data Out12nsPad delay based on 90 Ω / 4 mA driver and 50 pF load
I3C28TCRSCL Clock Rise Time60ns
I3C29TCFSCL Clock Fall Time60ns
I3C30THD_PPSDA Signal Data Hold Time0Target device only
I3C31TSU_PPSDA Signal Data Setup Time3ns
I3C32TCASRClock After Restart ConditionTCAS:min / 2ns
I3C33TCBSRClock Before Restart ConditionTCAS:min / 2ns
I3C34CBCapacitive Load per Bus Line (SDA/SCL)50pF
Figure 45-20. I3C Controller Out Timing
Figure 45-21. I3C Target Out Timing