26.5.2 T0CON1
Name: | T0CON1 |
Address: | 0x106 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CS[2:0] | ASYNC | CKPS[3:0] | |||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 7:5 – CS[2:0] Timer0 Clock Source Select
Value | Description |
---|---|
111 | CLC1_OUT |
110 | SOSC |
101 | MFINTOSC (500 kHz) |
100 | LFINTOSC |
011 | HFINTOSC |
010 | FOSC/4 |
001 | Pin selected by T0CKIPPS (Inverted) |
000 | Pin selected by T0CKIPPS (Noninverted) |
Bit 4 – ASYNC TMR0 Input Asynchronization Enable
Value | Description |
---|---|
1 | The input to the TMR0 counter is not synchronized to system clocks |
0 | The input to the TMR0 counter is synchronized to Fosc/4 |
Bits 3:0 – CKPS[3:0] Prescaler Rate Select
Value | Description |
---|---|
1111 | 1:32768 |
1110 | 1:16384 |
1101 | 1:8192 |
1100 | 1:4096 |
1011 | 1:2048 |
1010 | 1:1024 |
1001 | 1:512 |
1000 | 1:256 |
0111 | 1:128 |
0110 | 1:64 |
0101 | 1:32 |
0100 | 1:16 |
0011 | 1:8 |
0010 | 1:4 |
0001 | 1:2 |
0000 | 1:1 |