Product Identification System

To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.

Device:PIC18F04Q20, PIC18F14Q20, PIC18F05Q20, PIC18F15Q20, PIC18F06Q20, PIC18F16Q20
Tape & Reel Option:Blank = Standard Packaging (Tube or Tray)
T = Tape & Reel
Temperature Range:I= -40°C to +85°C (Industrial)
E= -40°C to +125°C (Extended)
Package:SL= 14-lead SOIC
ST= 14-lead TSSOP
P= 20-lead PDIP
SO= 20-lead SOIC
SS= 20-lead SSOP
REB= 20-lead VQFN
Examples:
  • PIC18F04Q20 T-E/ST: Tape and Reel, Extended temperature, 14-lead TSSOP
  • PIC18F15Q20 T-I/REB: Tape and Reel, Industrial temperature, 20-lead VQFN
  • PIC18F16Q20 T-I/SO: Tape and Reel, Industrial temperature, 20-lead SOIC
Note:
  1. Tape and Reel identifier only appears in the catalog part number description. This identifier is used for ordering purposes and is not printed on the device package. Check with your Microchip Sales Office for package availability with the Tape and Reel option.
  2. Small form-factor packaging options may be available. Please check www.microchip.com/packaging for small-form factor package availability, or contact your local Sales Office.