13.12.11 SCANTRIG
Note:
SCAN Trigger Selection Register- The number of implemented bits varies by device.
Name: | SCANTRIG |
Address: | 0x072 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TSEL[3:0] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 3:0 – TSEL[3:0] Scanner Data Trigger Input Selection
TSEL Value | Trigger Input Sources |
---|---|
1111 - 1010 | — |
1001 | CLC4_OUT |
1000 | CLC3_OUT |
0111 | CLC2_OUT |
0110 | CLC1_OUT |
0101 | TMR4_Postscaler_OUT |
0100 | TMR2_Postscaler_OUT |
0011 | TMR1_OUT |
0010 | TMR0_OUT |
0001 | CLCKREF_OUT |
0000 | LFINTOSC(1) |