37.4.37 I3CxDSTAT1 Note: This byte is the upper byte read by the Controller during a GETSTATUS CCC. To guarantee expected behavior, this register should only be written when the module is disabled (EN = 0). Name: I3CxDSTAT1Address: 0x0AB, 0x0DEDevice Status 1Bit 76543210 VRSV7VRSV6VRSV5VRSV4VRSV3VRSV2VRSV1VRSV0 Access R/WR/WR/WR/WR/WR/WR/WR/W Reset 00000000 Bits 0, 1, 2, 3, 4, 5, 6, 7 – VRSVn Vendor Reserved This byte is the upper byte read by the Controller during a GETSTATUS CCC. To guarantee expected behavior, this register should only be written when the module is disabled (EN Target Enable = 0).