28.10.6 TxRST
Name: | TxRST |
Address: | 0x11E,0x124 |
Timer External Reset Signal Selection Register
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RSEL[4:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bits 4:0 – RSEL[4:0] External Reset Source Selection
RSEL | Reset Source | |
---|---|---|
TMR2 | TMR4 | |
11111
- 10001 | Reserved | |
10000 | U2TX_Edge (Positive/Negative) | |
01111 | U2RX_Edge (Positive/Negative) | |
01110 | U1TX_Edge (Positive/Negative) | |
01101 | U1RX_Edge (Positive/Negative) | |
01100 | CLC4_OUT | |
01011 | CLC3_OUT | |
01010 | CLC2_OUT | |
01001 | CLC1_OUT | |
01000 | PWM2S1P2_OUT | |
00111 | PWM2S1P1_OUT | |
00110 | PWM1S1P2_OUT | |
00101 | PWM1S1P1_OUT | |
00100 | CCP2_OUT | |
00011 | CCP1_OUT | |
00010 | TMR4_Postscaler_OUT | Reserved |
00001 | Reserved | TMR2_Postscaler_OUT |
00000 | Pin selected by T2INPPS | Pin selected by T4INPPS |