12.5.2 OSCCON1

Oscillator Control Register 1
Note:
  1. The default value is determined by the RSTOSC Configuration bits. See the Reset Oscillator (RSTOSC) selection table for the RSTOSC selections.
  2. If NOSC is written with a reserved value, the operation is ignored and neither NOSC nor NDIV is written.
  3. When CSWEN = 0, these bits are read-only and cannot be changed from the RSTOSC value.
Name: OSCCON1
Address: 0x07A

Bit 76543210 
  NOSC[2:0]NDIV[3:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset fffqqqq 
The default value is determined by the RSTOSC Configuration bits. See the Reset Oscillator (RSTOSC) selection table for the RSTOSC selections. If NOSC is written with a reserved value, the operation is ignored and neither NOSC nor NDIV is written. When CSWEN = 0, these bits are read-only and cannot be changed from the RSTOSC value.