Jump to main content
13.12.7 CRCXOR
Name: | CRCXOR |
Address: | 0x064 |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| CRCXORT[7:0] | |
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| CRCXORU[7:0] | |
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CRCXORH[7:0] | |
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CRCXORL[7:0] | |
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 31:24 – CRCXORT[7:0] XOR of Polynomial Term XN Enable Top
Byte
Bits 23:16 – CRCXORU[7:0] XOR of Polynomial Term XN Enable Upper
Byte
Bits 15:8 – CRCXORH[7:0] XOR of Polynomial Term XN Enable High
Byte
Bits 7:0 – CRCXORL[7:0] XOR of Polynomial Term XN Enable Low
Byte