37.2.11.2.1 Target Reset Pattern Received After RSTACT CCC

This is the normal and preferred method of configuring and taking reset action. The Controller typically sends the Target Reset Action CCC with an appropriate defining byte to configure the Target to take a particular reset action (or to not take any action). The user software is recommended to read the defining byte from the I3CxRSTACT register and prepare the firmware to act accordingly when the next Target Reset Pattern is received. The Target sets the RSTDET bit and the I3CxRIF interrupt flag to notify the user when a Target Reset Pattern is received. Refer to Levels of Target Reset for more details.
Important: The Controller typically sends the Target Reset Pattern in the same frame as RSTACT CCC, separated by a Restart. However, if the Controller begins a new frame using a Start condition instead, the MIPI I3C® Specification recommends clearing the reset action that was configured earlier.