RC5FEAT

Rxy Pad Features
Note:
  1. The SLEW bits control the slew rate of the standard GPIO driver when driven by the I2C module only.
Name: RC5FEAT
Address: 0x316

Bit 76543210 
 SLEW[1:0]    SYSBUF[1:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 7:6 – SLEW[1:0]  I2C Specific Slew Rate Limiting Control(1)

ValueDescription
11 I2C Fast mode Plus (1 MHz) slew rate enabled. The SLRxy bit is ignored.
10 Reserved
01 I2C Fast mode (400 kHz) slew rate enabled. The SLRxy bit is ignored.
00 Standard GPIO Slew Rate; enabled/disabled via the SLRxy bit.

Bits 1:0 – SYSBUF[1:0]  I2C and PPS Module Input Buffer Selection

ValueDescription
11 SMBus 3.0 (1.35V) Buffer
10 SMBus 2.0 (2.1V) Buffer
01 I2C Buffer
00 Standard GPIO Buffer (ST or LV-TTL) selected via the INLVLx registers
The SLEW I2C Specific Slew Rate Limiting Control(1) bits control the slew rate of the standard GPIO driver when driven by the I2C module only.