UaP1

UART Parameter 1
Note: The individual bytes in this multibyte register can be accessed with the following register names:
  • UxP1H: Accesses the high byte P1[8]
  • UxP1L: Accesses the low byte P1[7:0]
Name: UaP1
Address: 0x01B3

Bit 15141312111098 
        P1[8] 
Access R/W 
Reset 0 
Bit 76543210 
 P1[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 8:0 – P1[8:0] Parameter 1

The individual bytes in this multibyte register can be accessed with the following register names: UxP1H: Accesses the high byte P1[8] UxP1L: Accesses the low byte P1[7:0]