UbP1

UART Parameter 1
Note: The individual bytes in this multi-byte register can be accessed with the following register names:
  • UxP1H: Accesses the high byte P1[8]
  • UxP1L: Accesses the low byte P1[7:0]
Name: UbP1
Address: 0x01C7

Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 P1[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – P1[7:0] Parameter 1

The individual bytes in this multi-byte register can be accessed with the following register names: UxP1H: Accesses the high byte P1[8] UxP1L: Accesses the low byte P1[7:0]