RB5FEAT

Rxy Pad Features
Note:
  1. The SLEW bits control the slew rate of the standard GPIO driver when driven by the I2C module only.
  2. If the user configures the SYSBUF bits to select one of the I3C buffers (FST or LV), then the user must also configure the I3CBUF bits to select the same I3C buffer for reliable and predicable operation. However, if the user selects a non-I3C buffer using the SYSBUF bits, then I3CBUF can be configured to select any input buffer.
  3. These bit selections are unimplemented on pins that do not support I3C. Refer to “Pin Allocation Table” to determine the pins that support I3C functionality.
Name: RB5FEAT
Address: 0x30F

Bit 76543210 
 SLEW[1:0]I3CBUF[2:0]SYSBUF[2:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00100000 

Bits 7:6 – SLEW[1:0]  I2C Specific Slew Rate Limiting Control(1)

ValueDescription
11 I2C Fast mode Plus (1 MHz) slew rate enabled. The SLRxy bit is ignored.
10 Reserved
01 I2C Fast mode (400 kHz) slew rate enabled. The SLRxy bit is ignored.
00 Standard GPIO Slew Rate; enabled/disabled via the SLRxy bit.

Bits 5:3 – I3CBUF[2:0]  I3C Module Input Buffer Selection(2, 3)

ValueDescription
111-110 Reserved
101 I3C Low Voltage (LV) Buffer
100 I3C Fast Schmitt Trigger (FST) Buffer
011 SMBus 3.0 (1.35V) Buffer
010 SMBus 2.0 (2.1V) Buffer
001 I2C Buffer
000 Standard GPIO Buffer (ST or LV-TTL) selected via the INLVLx registers

Bits 2:0 – SYSBUF[2:0]  I2C and PPS Module Input Buffer Selection(2)

ValueDescription
111-110 Reserved(3)
101 I3C Low Voltage (LV) Buffer(3)
100 I3C Fast Schmitt Trigger (FST) Buffer(3)
011 SMBus 3.0 (1.35V) Buffer
010 SMBus 2.0 (2.1V) Buffer
001 I2C Buffer
000 Standard GPIO Buffer (ST or LV-TTL) selected via the INLVLx registers
The SLEW I2C Specific Slew Rate Limiting Control(1) bits control the slew rate of the standard GPIO driver when driven by the I2C module only. If the user configures the SYSBUF I2C and PPS Module Input Buffer Selection(2) bits to select one of the I3C buffers (FST or LV), then the user must also configure the I3CBUF I3C Module Input Buffer Selection(2, 3) bits to select the same I3C buffer for reliable and predicable operation. However, if the user selects a non-I3C buffer using the SYSBUF bits, then I3CBUF can be configured to select any input buffer. These bit selections are unimplemented on pins that do not support I3C. Refer to “Pin Allocation Table” to determine the pins that support I3C functionality.