Silicon Issue Summary

Table . Silicon Issue Summary
ModuleFeatureItem No.Issue SummaryAffected Revisions
B0B2B3B4
Analog-to-Digital Converter with Computation (ADCC)Double Sample Conversions1.1.1An unexpected acquisition time is added between the first and second conversions.X
Acquisition Time1.1.2Acquisition time cannot be changed through either the ADACQ or ADPRE registers.XX
Host Synchronous Serial Port (MSSP)I2C Start and Stop Interrupt Function1.2.1A race condition can cause the Start and/or Stop flags to be set when I2C is enabled.X
Configuration Words (CONFIG)Sleep1.3.1Waking from Sleep may cause unexpected behavior.X
Digital-to-Analog Converter (DAC)DAC Auto Enable1.4.1Mid-band voltage spike at code 128 may occur when DACAUTOEN is enabled and the application is incrementing the DACxDATL register from 127 to 129.XX
Fixed Voltage Reference (FVR)ADC Buffer1.5.1Power-down current (IPD) for the ADC FVR Buffer may be higher than the current data sheet limits.X
Charge PumpCPON1.6.1The CPON Bits Incorrectly Default to OFF ModeXXXX
Timer1Timer1 Gate Source1.7.1Changing the Timer1 Gate Source May Cause Unexpected InterruptsXXX
Note: Only those issues indicated in the last column apply to the current silicon revision.