1.2 Acronyms and Abbreviations Used
| Acronym | Abbreviation |
|---|---|
| ABP | Activation By Personalization |
| AES | Advanced Encryption Standard |
| APPEUI | Application End Unique Identifier |
| ASF | Advanced Software Framework |
| DEVEUI | End Device Unique Identifier |
| EDBG | Embedded Debugger |
| LoRa | Long Range Modulation |
| LoRaWAN | Long Range Wide Area Network |
| MAC | Media Access Controller |
| MLS | Microchip LoRaWAN Stack |
| OTAA | Over-The-Air Activation |
| PDS | Persistent Data Storage |
| PMM | Power Management Module |
| TAL | Transceiver Abstraction Layer |
| UART | Universal Asynchronous Receiver/Transmitter |