5.4.1 Regional Configuration Parameters
The following table provides regional configuration parameters.
| Macro Definition | Default Value | Description |
|---|---|---|
| MAC_DEF_TX_POWER | For EU: 1; For NA: 7 | Transmission power table index |
| MAC_TX_CURRENT_DATARATE | For EU: DR5; For NA: DR0 | Initial data rate to be used by application for uplink |
| MAC_DATARATE_MIN | For EU: DR7; For NA: DR4 | Minimum data rate to be used by end-device |
| MAC_DATARATE_MAX | DR0 (for both EU and NA) | Maximum data rate to be used by end-device |