3.1 LoRaWAN Stack Directory Structure
The following table provides the directory structure of the LoRaWAN stack code base
(src/ASF/thirdparty/wireless/lorawan).
| Directory | Description |
|---|---|
/hal | Contains the implementation for the radio hardware interface, timers, etc. |
/inc | Contains commonly included file(s) |
/mac | Contains the headers of the LoRaWAN MAC layer specification independent of regional parameters |
/regparams | Contains the implementation of the MAC layer functionality specific to the regional bands |
/services | Contains modules such as software timer, PDS and AES |
/sys | Contains system modules such as task manager, power management and initialization |
/tal | Contains transceiver-related headers, drivers for supported transceivers |
/pmm | Contains the Power Management Module (PMM) |
/libgen | Contains the static library for the LoRaWAN MAC and TAL |
The following table lists the supported hardware platforms and IDE.
| Platform | MCU | Transceiver | Evaluation Kits | Supported IDE |
|---|---|---|---|---|
| SAM R34 | ATSAMR34J18B | Semtech SX1276 | SAM R34 Xplained Pro | Atmel Studio 7.0 |
| WLR089 | ATSAMR34J18B | Semtech SX1276 | WLR089 Xplained Pro | Atmel Studio 7.0 |