Positive input voltage
range | | | 0 | - | VDDANA | V |
Negative input voltage
range | | | 0 | - | VDDANA |
Offset | Hysteresis = 0, Fast
mode | | –26 | 0 | 26 | mV |
Hysteresis = 0,
Low-power mode | –28 | 0 | 28 | mV |
Hysteresis | Hysteresis = 1, Fast
mode | | 8 | 50 | 102 | mV |
Hysteresis = 1,
Low-power mode | 14 | 50 | 75 | mV |
Propagation delay | Changes for VACM = VDDANA/2
100mV overdrive, Fast mode | | | 90 | 180 | ns |
Changes for VACM = VDDANA/2
100mV overdrive, Low-power mode | | 302 | 534 | ns |
Start-up
time | Enable to ready
delay
Fast mode | tSTARTUP | | 1 | 2 | μs |
Enable to ready delay
Low-power mode | - | 14 | 23 | μs |
INL(3) | | VSCALE | –1.4 | 0.201 | 1.4 | LSB |
DNL(3) | | –0.9 | 0.022 | 0.9 | LSB |
Offset Error (1)(2) | | –0.2 | 0.056 | 0.92 | LSB |
Gain Error (1)(2) | | –0.89 | 0.079 | 0.89 | LSB |