38.8.7 Fractional Digital Phase Locked Loop (FDPLL96M) Characteristics

Table 38-30. FDPLL96M Characteristics (Variant B and L With Silicon Revision E)
SymbolParameterConditionsMin.Typ.Max.Units
fINInput frequency32-2000KHz
fOUTOutput frequency48-96MHz
IFDPLL96MCurrent consumptionfIN= 32 kHz, fOUT= 48 MHz500733μA
fIN= 32 kHz, fOUT= 96 MHz9001235
JpPeriod jitterfIN= 32 kHz, fOUT= 48 MHz-2.13.2%
fIN= 32 kHz, fOUT= 96 MHz4.06.9
fIN= 2 MHz, fOUT= 48 MHz2.23.6
fIN= 2 MHz, fOUT= 96 MHz4.78.2
tLOCKLock TimeAfter startup, time to get lock signal.

fIN= 32 kHz, fOUT= 96 MHz

1.22ms
fIN= 2 MHz, fOUT= 96 MHz2550μs
DutyDuty cycle405060%
Table 38-31. FDPLL96M Characteristics(1) (Silicon Revision F and G)
SymbolParameterConditionsMin.Typ.Max.Units
fINInput frequency-32-2000KHz
fOUTOutput frequency-48-96MHz
IFDPLL96MCurrent consumptionfIN= 32 kHz, fOUT= 48 MHz-500-μA
fIN= 32 kHz, fOUT= 96 MHz-900-
JpPeriod jitterfIN= 32 kHz, fOUT= 48 MHz-2.13.0%
fIN= 32 kHz, fOUT= 96 MHz-3.89.2
fIN= 2 MHz, fOUT= 48 MHz-2.23.2
fIN= 2 MHz, fOUT= 96 MHz-4.410.0
tLOCKLock TimeAfter startup, time to get lock signal.

fIN= 32 kHz, fOUT= 96 MHz

-1.22ms
fIN= 2 MHz, fOUT= 96 MHz-2550μs
DutyDuty cycle-405060%
Note: 1. All values have been characterized with FILTSEL[1/0] as default value.