39.6.2.1 BOD33

Table 39-11. BOD33 Characteristics (Device Variant A)
SymbolParameterConditionsTemp.Min.Typ.Max.Units
Step size, between
adjacent values in
BOD33.LEVEL-34-mV
VHYSTVBOD+ - VBOD-Hysteresis ON35-170mV
tDETDetection timeTime with VDDANA < VTH
necessary to generate a
reset signal-0.9(1)-μs
IBOD33Current consumptionContinuous mode25°C-2548μA
-40 to 125°C--50
Sampling mode25°C-0.0340.21
-40 to 125°C---2.29
ISbyBOD33Current consumption in Standby modeSampling mode25°C-0.1320.38μA
-40 to 125°C--1.62
tSTARTUPStart-up time-1.2(1)-μs
Table 39-12. BOD33 Characteristics (Device Variant B, C, D and L)
SymbolParameterConditionsTemp.Min.Typ.Max.Units
Step size, between
adjacent values in
BOD33.LEVEL-34-mV
VHYSTVBOD+ - VBOD-Hysteresis ON35-170mV
tDETDetection timeTime with VDDANA < VTH
necessary to generate a
reset signal-0.9(1)-μs
IBOD33Current consumptionContinuous mode25°C-2548μA
-40 to 125°C--52
Sampling mode25°C-0.030.21
-40 to 125°C---2.91
ISbyBOD33Current consumption in Standby modeSampling mode25°C-0.130.38μA
-40 to 125°C--1.7
tSTARTUPStart-up time-2.2(1)-μs
Note: 1. These values are based on simulation. These values are not covered by test limits in production or characterization.