37.13.6 8MHz RC Oscillator (OSC8M) Characteristics

Table 37-57. Internal 8MHz RC Oscillator Characteristics
SymbolParameterConditionsMin.Typ.Max.Units
fOUTOutput frequencyCalibrated against a 8MHz reference at 25°C, over [-40, +85]C, over [1.62, 3.63]V7.888.16MHz
Calibrated against a 8MHz reference at 25°C, at VDD=3.3V7.9488.06
Calibrated against a 8MHz reference at 25°C, over [1.62, 3.63]V7.9288.08
TempCoFrequency vs. Temperature drift-1.21%
SupplyCoFrequency vs. Supply drift-22%
IOSC8MCurrent consumptionIDLE2 on OSC32K versus IDLE2 on calibrated OSC8M enabled at 8MHz (FRANGE=1, PRESC=0)6496μA
tSTARTUPStartup time-2.43.3μs
DutyDuty cycle-50-%