37.13.5 Ultra Low Power Internal 32kHz RC Oscillator (OSCULP32K) Characteristics

Table 37-56. Ultra Low Power Internal 32kHz RC Oscillator Characteristics
SymbolParameterConditionsMin.Typ.Max.Units
fOUTOutput frequencyCalibrated against a 32.768kHz reference at 25°C, over [-40, +85]C, over [1.62, 3.63]V25.55932.76838.011kHz
Calibrated against a 32.768kHz reference at 25°C, at VDD=3.3V31.29332.76834.570
Calibrated against a 32.768kHz reference at 25°C, over [1.62, 3.63]V31.29332.76834.570
iOSCULP32K(1)(2)--125nA
tSTARTUPStart-up time-10-cycles
DutyDuty Cycle-50-%

Notes: 1. These values are based on simulation. These values are not covered by test limits in production or characterization.

2. This oscillator is always on.