39.8.6 8MHz RC Oscillator (OSC8M) Characteristics
Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
---|---|---|---|---|---|---|
fOUT | Output frequency | Calibrated against a 8MHz reference at 25°C, over [-40, +125]°C, over [1.62, 3.63]V | 7.54 | 8 | 8.19 | MHz |
Calibrated against a 8MHz reference at 25°C, at VDD=3.3V | 7.94 | 8 | 8.06 | |||
Calibrated against a 8MHz reference at 25°C, over [1.62, 3.63]V | 7.92 | 8 | 8.08 | |||
IOSC8M | Current consumption | IIDLEIDLE2 on OSC32K versus IDLE2 on calibrated OSC8M enabled at 8MHz (FRANGE=1, PRESC=0) | 64 | 100 | μA | |
tSTARTUP | Startup time | - | 2.1 | 3 | μs | |
Duty | Duty cycle | - | 50 | - | % |
Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
---|---|---|---|---|---|---|
fOUT | Output frequency | Calibrated against a 8MHz reference at 25°C, over [-40, +125]°C, over [1.62, 3.63]V | 7.54 | 8 | 8.19 | MHz |
Calibrated against a 8MHz reference at 25°C, at VDD=3.3V | 7.94 | 8 | 8.06 | |||
Calibrated against a 8MHz reference at 25°C, over [1.62, 3.63]V | 7.92 | 8 | 8.06 | |||
IOSC8M | Current consumption | IIDLEIDLE2 on OSC32K versus IDLE2 on calibrated OSC8M enabled at 8MHz (FRANGE=1, PRESC=0) | 64 | 96 | μA | |
tSTARTUP | Startup time | - | 2.4 | 3.3 | μs | |
Duty | Duty cycle | - | 50 | - | % |