Note: Refer to NVM User Row Mapping for the BOD33
default value settings.
Table 41-21. BOD33 Characteristics
Parameter
Conditions
Symbol
Min.
Typ.
Max.
Unit
Step size, between
adjacent values in BOD33.LEVEL
-
34
-
mV
Hysteresis ON
Hysteresis ON
VHYST
35
-
170
mV
Detection time
Time with VDDANA < VTH necessary to generate a reset signal
tDET
-
0.9(1)
-
μs
Startup time
tSTARTUP
-
2.2(1)
-
μs
Note: 1.These values are based on simulation, and are not covered by test limits in production
or characterization.
Table 41-22. BOD33 Power Consumption
Parameter
Conditions
Tj
VCC
Typ.
Max.
Unit
BOD33
IDLE2, Mode CONT
25°C
3.3V
25
48
μA
–40 to +105°C
3.3V
-
51
STDBY, Mode SAMPL
25°C
3.3V
0.132
0.38
–40 to +105°C
3.3V
-
1.5
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.