38.6.2.1 BOD33 Characteristics

Table 38-9. BOD33 Characteristics
SymbolParameterConditionsTemp.Min.Typ.Max.Units
IStep size, between
adjacent values in
 BOD33.LEVEL-34-mV
VHYSTVBOD+ - VBOD-Hysteresis ON35-170mV
tDETDetection timeTime with
VDDANA < VTH
necessary to generate a
reset signal-0.9(1)-μs
IIdleBOD33Current consumption om Active/Idle modeContinuous mode25°C-2548μA
-40- to 105°C--51
Sampling mode25°C-0.0340.21
-40- to 105°C--2.44
ISbyBOD33Current consumption in Standby modeSampling mode25°C0.1320.38μA
-40- to 105°C1.5
tSTARTUPStartup time-40- to 105°C-2.2(1)-μs
  1. These values are based on simulation. These values are not covered by test limits in production or characterization.