11.6.2.2.2 Write-Protect Set
Name: | WPSET |
Offset: | 0x04 |
Reset: | 0x000002 |
Property: | – |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
MTB | USB | DMAC | PORT | NVMCTRL | DSU | ||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 1 |
Bit 6 – MTB
Writing a zero to these bits has no effect.
Writing a one to these bits will Set the Write-Protect bit for the corresponding peripherals.
Value | Description |
---|---|
0 | Write protection is disabled |
1 | Write protection is enabled |
Bit 5 – USB
Writing a zero to these bits has no effect.
Writing a one to these bits will set the Write-Protect bit for the corresponding peripherals.
Value | Description |
---|---|
0 | Write protection is disabled |
1 | Write protection is enabled |
Bit 4 – DMAC
Writing a zero to these bits has no effect.
Writing a one to these bits will set the Write-Protect bit for the corresponding peripherals.
Value | Description |
---|---|
0 | Write protection is disabled |
1 | Write protection is enabled |
Bit 3 – PORT
Writing a zero to these bits has no effect.
Writing a one to these bits will set the Write-Protect bit for the corresponding peripherals.
Value | Description |
---|---|
0 | Write protection is disabled |
1 | Write protection is enabled |
Bit 2 – NVMCTRL
Writing a zero to these bits has no effect.
Writing a one to these bits will set the Write-Protect bit for the corresponding peripherals.
Value | Description |
---|---|
0 | Write protection is disabled |
1 | Write protection is enabled |
Bit 1 – DSU
Writing a zero to these bits has no effect.
Writing a one to these bits will set the Write-Protect bit for the corresponding peripherals.
Value | Description |
---|---|
0 | Write protection is disabled |
1 | Write protection is enabled |