41.10.1 Voltage Regulator Characteristics

Table 41-17. Voltage Regulator Electrical Characteristics
ParameterConditionsSymbolMin.Typ.Max.Unit
DC calibrated output voltageVoltage regulator normal modeVDDCORE1.11.231.3V
Note: Supplying any external components using VDDCORE pin is not allowed to assure the integrity of the core supply voltage.
Table 41-18. Decoupling requirements
SymbolParameterConditionsMin.Typ.Max.Units
CIN(1)Input regulator capacitor, between VDDIN and GNDCeramic dielectric X7R-10-µF
-100-nF
COUT(2)Output regulator capacitor, between VDDCORE and GND-0.81-µF
ESR CoutExternal Series Resistance of Cout--1
Note:
  1. It is recommended to use ceramic X7R capacitor with low-series resistance. Refer to Figure 45-1 for a typical circuit connections of the decoupling capacitor.
  2. It is recommended to use ceramic or solid tantalum capacitor with low ESR <= 1 ohms.