35.8.2 Control B
Name: | CTRLB |
Offset: | 0x01 |
Reset: | 0x00 |
Property: | PAC Write-Protection, Enable-Protected |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
REFSEL[1:0] | BDWP | VPD | LEFTADJ | IOEN | EOEN | ||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 7:6 – REFSEL[1:0] Reference Selection
This bit field selects the Reference Voltage for the DAC.
Note: INT1V is the buffered internal reference of 1.0V, derived from the internal 1.1V
bandgap reference.
Value | Name | Description |
---|---|---|
0x0 | INT1V | Internal voltage reference |
0x1 | VDDANA | Analog voltage supply |
0x2 | VREFA | External reference |
0x3 | Reserved |
Bit 4 – BDWP Bypass DATABUF Write Protection
This bit can bypass DATABUF write protection.
Value | Description |
---|---|
0 | DATABUF register is write-protected by Peripheral Access Controller. |
1 | DATABUF register is not write-protected. |
Bit 3 – VPD Voltage Pump Disabled
This bit controls the behavior of the voltage pump.
Value | Description |
---|---|
0 | Voltage pump is turned on/off automatically |
1 | Voltage pump is disabled. |
Bit 2 – LEFTADJ Left-Adjusted Data
This bit controls how the 10-bit conversion data is adjusted in the Data and Data Buffer registers.
Value | Description |
---|---|
0 | DATA and DATABUF registers are right-adjusted. |
1 | DATA and DATABUF registers are left-adjusted. |
Bit 1 – IOEN Internal Output Enable
Value | Description |
---|---|
0 | Internal DAC output not enabled. |
1 | Internal DAC output enabled to be used by the AC. |
Bit 0 – EOEN External Output Enable
Value | Description |
---|---|
0 | The DAC output is turned off. |
1 | The high-drive output buffer drives the DAC output to the internal ADC Positive Mux Input Selection and to the VOUT pin. |