41.7.1 All peripheral except USB

Default conditions, except where noted:

  • Operating conditions
    • VVDDIN = 3.3 V
  • Oscillators
    • XOSC (crystal oscillator) stopped
    • XOSC32K (32 kHz crystal oscillator) running with external 32kHz crystal
    • OSC8M at 8MHz
  • Clocks
    • OSC8M used as main clock source
    • CPU, AHB and APBn clocks undivided
  • The following AHB module clocks are running: NVMCTRL, HPB2 bridge, HPB1 bridge, HPB0 bridge
    • All other AHB clocks stopped
  • The following peripheral clocks running: PM, SYSCTRL
    • All other peripheral clocks stopped
  • I/Os are inactive with internal pull-up
  • CPU in IDLE0 mode
  • Cache enabled
  • BOD33 disabled

In this default conditions, the power consumption Idefault is measured.

Operating mode for each peripheral in turn:

  • Configure and enable the peripheral GCLK (When relevant, see conditions)
  • Unmask the peripheral clock
  • Enable the peripheral (when relevant)
  • Set CPU in IDLE0 mode
  • Measurement Iperiph
  • Wake-up CPU via EIC (async: level detection, filtering disabled)
  • Disable the peripheral (when relevant)
  • Mask the peripheral clock
  • Disable the peripheral GCLK (when relevant, see conditions)

Each peripheral power consumption provided in table x.y is the value (Iperiph - Idefault), using the same measurement method as for global power consumption measurement

Table 41-9. Typical Peripheral Current Consumption
PeripheralConditionsTyp.Unit
RTCfGCLK_RTC = 32kHz, 32bit counter mode7.4μA
WDTfGCLK_WDT = 32kHz, normal mode with EW5.5μA
ACBoth fGCLK = 8MHz, Enable both COMP31.3μA
TCx(1)fGCLK = 8MHz, Enable + COUNTER in 8bit mode50μA
TCC2fGCLK = 8MHz, Enable + COUNTER95.5μA
TCC1fGCLK = 8MHz, Enable + COUNTER167.5μA
TCC0fGCLK = 8MHz, Enable + COUNTER180.3μA
SERCOMx.I2CM(2)fGCLK = 8MHz, Enable69.7μA
SERCOMx.I2CSfGCLK = 8MHz, Enable29.2μA
SERCOMx.SPIfGCLK = 8MHz, Enable64.6μA
SERCOMx.USARTfGCLK = 8MHz, Enable65.5μA
I2S(3)fGCLK_I2S_0 = 12.288MHz with source FDPLL with fFDPLL = 49.152MHz26.4μA
DMAC(4)RAM to RAM transfer399.5μA
  1. All TCs from 4 to 7 share the same power consumption values.
  2. All SERCOMs from 0 to 5 share the same power consumption values.
  3. The value includes the power consumption of the FDPLL.
  4. The value includes the power consumption of the R/W access to the RAM.