40.9.6 Bandgap and Internal 1.0V Reference Characteristics

Table 40-36. Bandgap and Internal 1.0V Reference Characteristics
SymbolParameterConditionsMin.Typ.Max.Units
BANDGAPInternal 1.1V Bandgap referenceAfter calibration at T= 25°C, over [-40°C, +125°C], Vdd 3.3V1.061.11.12V
Over voltage at 25°C1.071.11.12V
INT1VInternal 1.0V reference voltage (1)After calibration at T= 25°C, over [-40°C,+125°C], Vdd 3.3V0.961.001.02V
Over voltage at 25°C0.971.001.02V
Note:
  1. These values are simulation based and are not covered by production test limits.