Table 40-20. BOD33 Level Value (Device Variant
A and B)Symbol | BOD33.LEVEL | Conditions | Min. | Typ. | Max. | Units |
---|
VBOD+ | 34 | Hysteresis ON | - | 2.68 | 2.74 | V |
VBOD- or VBOD | 34 | Hysteresis ON or Hysteresis OFF | 2.51 | 2.59 | 2.65 |
Table 40-21. BOD33 Level Value (Device Variant
D)Symbol | BOD33.LEVEL | Conditions | Min. | Typ. | Max. | Units |
---|
VBOD+ | 34 | Hysteresis ON | - | 2.69 | 2.76 | V |
VBOD- or VBOD | 34 | Hysteresis ON or OFF | 2.51 | 2.59 | 2.66 |
Table 40-22. BOD33 Characteristics (Device Variant A)Symbol | Parameter | Conditions | | Min. | Typ. | Max. | Units |
---|
| Step size, between adjacent values in BOD33.LEVEL | | | - | 34 | - | mV |
VHYST | VBOD+ - VBOD- | Hysteresis ON | | 35 | - | 170 | mV |
tDET(1) | Detection time | Time with VDDANA < VTH necessary
to generate a reset signal | | - | 0.9 | - | µs |
IBOD33 | Current Consumption | IDLE2, Mode CONT | 25°C | - | 33 | 48 | µA |
-40 to 125 | - | - | 53.0 |
IDLE2, Mode SAMPL | 25°C | - | 0.03 | 0.50 |
-40 to 125 | - | - | 2.3 |
STDBY, Mode SAMPL | 25°C | - | 0.13 | 0.50 |
-40 to 125 | - | - | 1.7 |
tSTARTUP(1) | Start-up time | | | - | 1.2 | - | µs |
Table 40-23. BOD33 Characteristics (Device
Variant B and D)Symbol | Parameter | Conditions | | Min. | Typ. | Max. | Units |
---|
| Step size, between adjacent values in BOD33.LEVEL | | | - | 34 | - | mV |
VHYST | VBOD+ - VBOD- | Hysteresis ON | | 35 | - | 170 | mV |
tDET(1) | Detection time | Time with VDDANA < VTH necessary
to generate a reset signal | | - | 0.9(1) | - | µs |
IBOD33 | Current Consumption | IDLE2, Mode CONT | 25°C | - | 33 | 48 | µA |
-40 to 125 | - | - | 53.0 |
IDLE2, Mode SAMPL | 25°C | - | 0.03 | 0.50 |
-40 to 125 | - | - | 3 |
STDBY, Mode SAMPL | 25°C | - | 0.13 | 0.50 |
-40 to 125 | - | - | 1.7 |
tSTARTUP(1) | Start-up time | | | - | 2.2(1) | - | µs |
Note:
- These values are based on simulation. These values are not covered by test
limits in production or characterization.