35.5.9 Analog Connections
The DAC has one output pin (VOUT) and one analog input pin (VREFA) that must be configured first.
When internal input is used, it must be enabled before DAC Controller is enabled.
The DAC has one output pin (VOUT) and one analog input pin (VREFA) that must be configured first.
When internal input is used, it must be enabled before DAC Controller is enabled.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.